(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SJC-65C-RD-20X30K12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,218.01 | SGL COUPLING SJC | 1 Piece(s) | 8 Day(s) | 10 | 20 | 30 | 65 | 90 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 4001~10000 | 160 | 0.1 | 5500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.5 | 3.8X10-4 | One Side Key Way | - | - | - | K12 | 12 | 3.3 |
Loading...
Type | Jaw Type | Application | Servo Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SJC-65C-RD-20X30K12 in the Jaw-Shaped Coupling - Clamping Type - [SJC, SJCA, and SJCB] series.
Part Number |
---|
SJC-100C-GR-20K6X20K8 |
SJC-100C-GR-20K6X22 |
SJC-100C-GR-20K6X22K6 |
SJC-65C-RD-20X30K8 |
SJC-65C-RD-20X30K9 |
SJC-65C-RD-20X32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,117.55 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 20 | 104 | 140 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 2001~4000 | 300 | 0.15 | 3500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
฿ 5,026.85 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 22 | 104 | 140 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 2001~4000 | 300 | 0.15 | 3500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
฿ 5,117.55 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 22 | 104 | 140 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 2001~4000 | 300 | 0.15 | 3500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 2,187.78 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 30 | 65 | 90 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 4001~10000 | 160 | 0.1 | 5500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.5 | 3.8X10-4 | One Side Key Way | - | - | - | K8 | 8 | 3.3 | ||
฿ 2,187.78 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 30 | 65 | 90 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 4001~10000 | 160 | 0.1 | 5500 | Polyacetal | Aluminum | -20~120 | ±1.50 | 3.8X10-4 | One Side Key Way | - | - | - | K9 | 9 | 3.3 | ||
฿ 2,173.13 | 1 Piece(s) | 7 Day(s) | 10 | 20 | 32 | 65 | 90 | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | 4001~10000 | 160 | 0.1 | 5500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.5 | 3.8X10-4 | No Keyway | - | - | - | - | - | - |
How can we improve?
How can we improve?