1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type (Single Disc)  (Part Number)

Disc-Shaped Coupling - Clamping Type (Single Disc) 
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 804.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-54C-15.875K5X18K7
SDS-54C-15.875K5X19K7
SDS-54C-15.875K5X20K7
SDS-54C-17K5X18K7
SDS-54C-17K5X19K7
SDS-54C-17K5X20K7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

฿ 2,102.30

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101010544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment221.50--7000[Others] Others±0.25.5X10-5With KeywayK552.3K773

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200