1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type (Single Disc)  (Part Number)

Disc-Shaped Coupling - Clamping Type (Single Disc) 
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 804.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-90C-25K10X25
SDS-90C-25K10X28
SDS-90C-25K10X30
SDS-90C-25K10X32
SDS-90C-25K10X35
SDS-90C-25K10X40
SDS-90C-25K10X45
SDS-90C-28K10X28
SDS-90C-28K10X30
SDS-90C-28K10X32
SDS-90C-28K10X35
SDS-90C-28K10X40
SDS-90C-28K10X45
SDS-90C-30K10X30
SDS-90C-30K10X32
SDS-90C-30K10X35
SDS-90C-30K10X40
SDS-90C-30K10X45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

฿ 4,561.13

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 10202094.568.5100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment15020--6000[Others] Others±0.41.2X10-3One Side Key WayK10103.3---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200