1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type (Single Disc)  (Part Number)

SGL COUPLING SDS

Disc-Shaped Coupling - Clamping Type (Single Disc) 
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 804.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-54C-10X18K6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 2,041.83

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 101018544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment221.5-Coupling body0.41~1.07000Aluminum0.25.5X10-5One Side Key Way---K662.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDS-54C-10X18K6 in the Disc-Shaped Coupling - Clamping Type (Single Disc)  series.

Products with similar specification

Part Number
SDS-100C-20K6X20K8
SDS-100C-20K6X22
SDS-100C-20K6X22K6
SDS-54C-10X18K7
SDS-54C-10X18K8
SDS-54C-10X19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 5,495.28

1 Piece(s) 9 Day(s) 102020104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Eccentricity / Axial Misalignment22020Coupling body-6000Aluminum±0.42.2X10-3With KeywayK662.8K883.3

฿ 5,404.58

1 Piece(s) 9 Day(s) 102022104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment2202-Coupling body0.41~1.06000Aluminum0.42.2X10-3One Side Key WayK662.8---

฿ 5,495.28

1 Piece(s) 9 Day(s) 102022104.571100~Less than 500High accuracy / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment2202-Coupling body0.41~1.06000Aluminum0.42.2X10-3Both sides keywayK662.8K662.8

฿ 2,041.83

1 Piece(s) 9 Day(s) 101018544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment221.5-Coupling body0.41~1.07000Aluminum0.25.5X10-5One Side Key Way---K773

฿ 2,041.83

1 Piece(s) 9 Day(s) 101018544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment221.5-Coupling body0.41~1.07000Aluminum0.25.5X10-5One Side Key Way---K883.3

฿ 1,849.16

1 Piece(s) 9 Day(s) 101019544720.01~50.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment221.5-Coupling body0.41~1.07000Aluminum0.25.5X10-5No Keyway------