(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDS-26C-10X10K3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,052.95 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | [Others] Others | 0.15 | 2.4X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDS-26C-10X10K3 in the Disc-Shaped Coupling - Clamping Type (Single Disc) series.
Part Number |
---|
SDS-100C-20K6X20K8 |
SDS-100C-20K6X22 |
SDS-100C-20K6X22K6 |
SDS-26C-10X10K4 |
SDS-26C-4.5X10 |
SDS-26C-4.5X10K3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,495.28 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 20 | 104.5 | 71 | 100~Less than 500 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 220 | 2 | 0 | Coupling body | - | 6000 | Aluminum | ±0.4 | 2.2X10-3 | With Keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
฿ 5,404.58 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 22 | 104.5 | 71 | 100~Less than 500 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 220 | 2 | - | Coupling body | 0.41~1.0 | 6000 | Aluminum | 0.4 | 2.2X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
฿ 5,495.28 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 22 | 104.5 | 71 | 100~Less than 500 | High accuracy / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 220 | 2 | - | Coupling body | 0.41~1.0 | 6000 | Aluminum | 0.4 | 2.2X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 1,052.95 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | [Others] Others | 0.15 | 2.4X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 992.48 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 1,052.95 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 4 | 26.6 | 24.1 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 1.5 | 1 | - | Coupling body | - | 9000 | Aluminum | 0.15 | 2.4X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |
How can we improve?
How can we improve?