1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Set Screw Type (Single Disc) - (Part Number)

SGL COUPLING SDS

Disc-Shaped Coupling - Set Screw Type (Single Disc) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 623.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDS-31-6K2X11K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 952.47

SGL COUPLING SDS 1 Piece(s) 9 Day(s) 1061131.817.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment4001~1000031-Coupling body10000[Others] Others0.24.4X10-6Both sides keywayK221K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Body Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDS-31-6K2X11K4 in the Disc-Shaped Coupling - Set Screw Type (Single Disc) - series.

Products with similar specification

Part Number
SDS-16-3X5
SDS-16-3X5K2
SDS-16-4.5X4.5
SDS-31-6K2X12
SDS-31-6K2X12.7
SDS-31-6K2X12.7K5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 623.27

1 Piece(s) 8 Day(s) 10351611.91.01~3.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000Aluminum0.11.8X10-7No Keyway------

฿ 683.74

1 Piece(s) 9 Day(s) 10351611.91.01~3.00High accuracy / Backlash 0 / Small / Heat ResistantAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000Aluminum0.11.8X10-7One Side Key Way---K221

฿ 623.27

1 Piece(s) 8 Day(s) 104.54.51611.90.05~1.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10001~780000.51-Coupling body16000[Others] Others0.11.8X10-7No Keyway------

฿ 892.00

1 Piece(s) 9 Day(s) 1061231.817.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment4001~1000031-Coupling body10000[Others] Others0.24.4X10-6One Side Key WayK221---

฿ 892.00

1 Piece(s) 9 Day(s) 10612.731.817.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment4001~1000031-Coupling body10000[Others] Others0.24.4X10-6One Side Key WayK221---

฿ 952.47

1 Piece(s) 9 Day(s) 10612.731.817.51.01~3.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment4001~1000031-Coupling body10000[Others] Others0.24.4X10-6Both sides keywayK221K552.3