(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 683.74 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 683.74 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 4.5 | 16 | 11.9 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 683.74 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 683.74 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 744.21 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 623.27 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 683.74 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 16 | 11.9 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.5 | 1 | - | Coupling body | 16000 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 4.5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
฿ 867.12 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 746.18 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 806.65 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 14 | 0.05~1.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 0.9 | 1 | - | Coupling body | 16000 | [Others] Others | 0.1 | 3.0X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 1.1 | 1 | 0 | - | 12000 | [Others] Others | ±0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 7 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 7 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 7 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 8 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 9 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 9 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 1.1 | 1 | 0 | - | 12000 | [Others] Others | ±0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 3 | 9.525 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 9.525 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 1.1 | 1 | 0 | - | 12000 | [Others] Others | ±0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 9.525 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 3 | 9.525 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 1.1 | 1 | 0 | - | 12000 | [Others] Others | ±0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 5 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | Aluminum | 0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 807.27 | SGL COUPLING SDS | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6.35 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 1.1 | 1 | 0 | - | 12000 | [Others] Others | ±0.1 | 6.9X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 746.80 | SGL COUPLING SDS | 1 Piece(s) | 8 Day(s) | 10 | 4 | 7 | 22.2 | 14.7 | 1.01~3.00 | High accuracy / Backlash 0 / Small | Angular Misalignment / Axial Misalignment | 10001~78000 | 1.1 | 1 | - | Coupling body | 12000 | [Others] Others | 0.1 | 6.9X10-7 | No Keyway | - | - | - | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Body Material | Aluminum |
---|---|---|---|---|---|
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?