(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDAB-47C-15K6X17K6 |
SDAB-47C-16K6X17K6 |
SDAB-47C-17K6X17K6 |
SDAB-47C-17K6X18K6 |
SDAB-47C-17K6X19K6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,136.72 | SGL COUPLING SDAB | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 47 | 90.5 | 5.01~10.00 | 10 | 0.8 | 7500 | ±0.5 | 5.1X10-5 | With Keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 2,136.72 | SGL COUPLING SDAB | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 47 | 90.5 | 5.01~10.00 | 10 | 0.8 | 7500 | ±0.5 | 5.1X10-5 | With Keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 2,136.72 | SGL COUPLING SDAB | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 47 | 90.5 | 5.01~10.00 | 10 | 0.8 | 7500 | ±0.5 | 5.1X10-5 | With Keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 2,136.72 | SGL COUPLING SDAB | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 47 | 90.5 | 5.01~10.00 | 10 | 0.8 | 7500 | ±0.5 | 5.1X10-5 | With Keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
฿ 2,136.72 | SGL COUPLING SDAB | 1 Piece(s) | 11 Day(s) | 10 | 8 | 8 | 47 | 90.5 | 5.01~10.00 | 10 | 0.8 | 7500 | ±0.5 | 5.1X10-5 | With Keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Small / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.41~1.0 |
Buffer Material | Aluminum | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?