1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Disc-Shaped Coupling, Set Screw Type (Double Disc) (Part Number)

Long Disc-Shaped Coupling, Set Screw Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAB-42-6K2X6
SDAB-42-6K2X6K2
SDAB-42-6K2X6K3
SDAB-42-6K2X6.35
SDAB-42-6K2X6.35K2
SDAB-42-6K2X6.35K3
SDAB-42-6K2X7
SDAB-42-6K2X7K2
SDAB-42-6K2X7K3
SDAB-42-6K2X8
SDAB-42-6K2X8K2
SDAB-42-6K2X8K3
SDAB-42-6K2X8K4
SDAB-42-6K2X9
SDAB-42-6K2X9K3
SDAB-42-6K2X9.525
SDAB-42-6K2X9.525K2
SDAB-42-6K2X9.525K3
SDAB-42-6K2X9.525K4
SDAB-42-6K2X10
SDAB-42-6K2X10K3
SDAB-42-6K2X10K4
SDAB-42-6K2X11
SDAB-42-6K2X11K4
SDAB-42-6K2X12
SDAB-42-6K2X12K4
SDAB-42-6K2X12K5
SDAB-42-6K2X12.7
SDAB-42-6K2X12.7K5
SDAB-42-6K2X14
SDAB-42-6K2X14K5
SDAB-42-6K2X15
SDAB-42-6K2X15K5
SDAB-42-6K2X15K6
SDAB-42-6K3X6
SDAB-42-6K3X6K2
SDAB-42-6K3X6K3
SDAB-42-6K3X6.35
SDAB-42-6K3X6.35K2
SDAB-42-6K3X6.35K3
SDAB-42-6K3X7
SDAB-42-6K3X7K2
SDAB-42-6K3X7K3
SDAB-42-6K3X8
SDAB-42-6K3X8K2
SDAB-42-6K3X8K3
SDAB-42-6K3X8K4
SDAB-42-6K3X9
SDAB-42-6K3X9K3
SDAB-42-6K3X9.525
SDAB-42-6K3X9.525K2
SDAB-42-6K3X9.525K3
SDAB-42-6K3X9.525K4
SDAB-42-6K3X10
SDAB-42-6K3X10K3
SDAB-42-6K3X10K4
SDAB-42-6K3X11
SDAB-42-6K3X11K4
SDAB-42-6K3X12
SDAB-42-6K3X12K4
SDAB-42-6K3X12K5
SDAB-42-6K3X12.7
SDAB-42-6K3X12.7K5
SDAB-42-6K3X14
SDAB-42-6K3X14K5
SDAB-42-6K3X15
SDAB-42-6K3X15K5
SDAB-42-6K3X15K6
SDAB-42-6X6
SDAB-42-6X6K2
SDAB-42-6X6K3
SDAB-42-6X6.35
SDAB-42-6X6.35K2
SDAB-42-6X6.35K3
SDAB-42-6X7
SDAB-42-6X7K2
SDAB-42-6X7K3
SDAB-42-6X8
SDAB-42-6X8K2
SDAB-42-6X8K3
SDAB-42-6X8K4
SDAB-42-6X9
SDAB-42-6X9K3
SDAB-42-6X9.525
SDAB-42-6X9.525K2
SDAB-42-6X9.525K3
SDAB-42-6X9.525K4
SDAB-42-6X10
SDAB-42-6X10K3
SDAB-42-6X10K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106942.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK221K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK221K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K441.8

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 10612.742.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 10612.742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061442.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061442.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK221---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K552.3

฿ 1,851.97

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK221K662.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106942.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK331.4K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK331.4K221

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K331.4

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061242.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 10612.742.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 10612.742.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061442.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061442.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K552.3

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K552.3

฿ 1,851.97

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061542.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K662.8

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K221

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K221

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1066.3542.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K221

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106742.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K221

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106842.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K441.8

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 106942.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5One Side Key Way---K331.4

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5One Side Key Way---K221

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1069.52542.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K441.8

฿ 1,700.80

SGL COUPLING SDAB 1 Piece(s) 8 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5No Keyway------

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K331.4

฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 1061042.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K441.8

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Buffer Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200