1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Long Disc-Shaped Coupling, Set Screw Type (Double Disc) (Part Number)

SGL COUPLING SDAB

Long Disc-Shaped Coupling, Set Screw Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAB-42-9.525X9.525K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 1,761.27

SGL COUPLING SDAB 1 Piece(s) 9 Day(s) 109.5259.52542.5585.01~10.0060.580000.52.8X10-5One Side Key Way---K441.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Buffer Material Aluminum Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAB-42-9.525X9.525K4 in the Long Disc-Shaped Coupling, Set Screw Type (Double Disc) series.

Products with similar specification

Part Number
SDAB-42-10K3X11
SDAB-42-10K3X11K4
SDAB-42-10K3X12
SDAB-42-9K3X10
SDAB-42-9K3X10K3
SDAB-42-9K3X10K4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 1,761.27

1 Piece(s) 9 Day(s) 10101142.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

1 Piece(s) 9 Day(s) 10101142.5585.01~10.0060.580000.52.8X10-5Both sides keywayK331.4K441.8

฿ 1,761.27

1 Piece(s) 9 Day(s) 10101242.5585.01~10.0060.580000.52.8X10-5One Side Key WayK331.4---

฿ 1,761.27

1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5One Side Key WayK331.4---

฿ 1,821.74

1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK331.4K331.4

฿ 1,821.74

1 Piece(s) 9 Day(s) 106642.5585.01~10.0060.58000±0.52.8X10-5With KeywayK331.4K441.8