1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Coupling Clamping Type (Double Disc) SDAA (Part Number)

Disc Coupling Clamping Type (Double Disc) SDAA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc coupling clamping type (double disc).
[Features]
·Shape with high torsional rigidity. Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
·Stable even at high rotation with a low moment of inertia. The characteristics of forward/reverse rotation are the same and no repair is required.
·Excellent oil and chemical resistance.
[Applications]
·Servo motors, stepping motors, precision motors, etc.
·High-precision encoder, dynamometer driver, high-speed, high-precision position control system.
·Centrifuge, copier.

 
Part Number
SDAA-42C-6K2X6
SDAA-42C-6K2X6K2
SDAA-42C-6K2X6K3
SDAA-42C-6K2X6.35
SDAA-42C-6K2X6.35K2
SDAA-42C-6K2X6.35K3
SDAA-42C-6K2X7
SDAA-42C-6K2X7K2
SDAA-42C-6K2X7K3
SDAA-42C-6K2X8
SDAA-42C-6K2X8K2
SDAA-42C-6K2X8K3
SDAA-42C-6K2X8K4
SDAA-42C-6K2X9
SDAA-42C-6K2X9K3
SDAA-42C-6K2X9.525
SDAA-42C-6K2X9.525K2
SDAA-42C-6K2X9.525K3
SDAA-42C-6K2X9.525K4
SDAA-42C-6K2X10
SDAA-42C-6K2X10K3
SDAA-42C-6K2X10K4
SDAA-42C-6K2X11
SDAA-42C-6K2X11K4
SDAA-42C-6K2X12
SDAA-42C-6K2X12K4
SDAA-42C-6K2X12K5
SDAA-42C-6K2X12.7
SDAA-42C-6K2X12.7K5
SDAA-42C-6K2X14
SDAA-42C-6K2X14K5
SDAA-42C-6K2X15
SDAA-42C-6K2X15K5
SDAA-42C-6K2X15K6
SDAA-42C-6K3X6
SDAA-42C-6K3X6K2
SDAA-42C-6K3X6K3
SDAA-42C-6K3X6.35
SDAA-42C-6K3X6.35K2
SDAA-42C-6K3X6.35K3
SDAA-42C-6K3X7
SDAA-42C-6K3X7K2
SDAA-42C-6K3X7K3
SDAA-42C-6K3X8
SDAA-42C-6K3X8K2
SDAA-42C-6K3X8K3
SDAA-42C-6K3X8K4
SDAA-42C-6K3X9
SDAA-42C-6K3X9K3
SDAA-42C-6K3X9.525
SDAA-42C-6K3X9.525K2
SDAA-42C-6K3X9.525K3
SDAA-42C-6K3X9.525K4
SDAA-42C-6K3X10
SDAA-42C-6K3X10K3
SDAA-42C-6K3X10K4
SDAA-42C-6K3X11
SDAA-42C-6K3X11K4
SDAA-42C-6K3X12
SDAA-42C-6K3X12K4
SDAA-42C-6K3X12K5
SDAA-42C-6K3X12.7
SDAA-42C-6K3X12.7K5
SDAA-42C-6K3X14
SDAA-42C-6K3X14K5
SDAA-42C-6K3X15
SDAA-42C-6K3X15K5
SDAA-42C-6K3X15K6
SDAA-42C-6X6
SDAA-42C-6X6K2
SDAA-42C-6X6K3
SDAA-42C-6X6.35
SDAA-42C-6X6.35K2
SDAA-42C-6X6.35K3
SDAA-42C-6X7
SDAA-42C-6X7K2
SDAA-42C-6X7K3
SDAA-42C-6X8
SDAA-42C-6X8K2
SDAA-42C-6X8K3
SDAA-42C-6X8K4
SDAA-42C-6X9
SDAA-42C-6X9K3
SDAA-42C-6X9.525
SDAA-42C-6X9.525K2
SDAA-42C-6X9.525K3
SDAA-42C-6X9.525K4
SDAA-42C-6X10
SDAA-42C-6X10K3
SDAA-42C-6X10K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106942.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5With KeywayK221K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5With KeywayK221K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061142.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061142.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K441.8

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 10612.742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 10612.742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061442.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061442.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K552.3

฿ 1,851.20

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K662.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106942.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5With KeywayK331.4K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5With KeywayK331.4K221

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K331.4

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061142.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061142.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061242.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 10612.742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 10612.742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061442.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061442.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K552.3

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K552.3

฿ 1,851.20

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K662.8

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K221

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K221

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1066.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K221

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K221

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106842.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K441.8

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 106942.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key Way---K331.4

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106642.5505.01~10.0060.40.21~0.408000±0.52.7X10-5One Side Key Way---K221

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1069.52542.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K441.8

฿ 1,700.02

SGL COUPLING SDAA 1 Piece(s) 8 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5No Keyway------

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K331.4

฿ 1,760.49

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1061042.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key Way---K441.8

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200