1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Clamping Type (Double Disc) SDAA (Part Number)

SGL COUPLING SDAA

Disc Coupling Clamping Type (Double Disc) SDAA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc coupling clamping type (double disc).
[Features]
·Shape with high torsional rigidity. Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
·Stable even at high rotation with a low moment of inertia. The characteristics of forward/reverse rotation are the same and no repair is required.
·Excellent oil and chemical resistance.
[Applications]
·Servo motors, stepping motors, precision motors, etc.
·High-precision encoder, dynamometer driver, high-speed, high-precision position control system.
·Centrifuge, copier.

 
Part Number
SDAA-42C-6.35K2X6.35K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 1,820.96

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 106.356.3542.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAA-42C-6.35K2X6.35K3 in the Disc Coupling Clamping Type (Double Disc) SDAA series.

Products with similar specification

Part Number
SDAA-42C-10K3X11
SDAA-42C-10K3X11K4
SDAA-42C-10K3X12
SDAA-42C-6.35K2X7
SDAA-42C-6.35K2X7K2
SDAA-42C-6.35K2X7K3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 1,760.49

1 Piece(s) 9 Day(s) 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,820.96

1 Piece(s) 9 Day(s) 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,760.49

1 Piece(s) 9 Day(s) 10101242.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,760.49

1 Piece(s) 9 Day(s) 106.35742.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK221---

฿ 1,820.96

1 Piece(s) 9 Day(s) 106.35742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K221

฿ 1,820.96

1 Piece(s) 9 Day(s) 106.35742.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK221K331.4