(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disc coupling clamping type (double disc).
[Features]
·Shape with high torsional rigidity. Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
·Stable even at high rotation with a low moment of inertia. The characteristics of forward/reverse rotation are the same and no repair is required.
·Excellent oil and chemical resistance.
[Applications]
·Servo motors, stepping motors, precision motors, etc.
·High-precision encoder, dynamometer driver, high-speed, high-precision position control system.
·Centrifuge, copier.
Part Number |
---|
SDAA-47C-10K3X16K5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,909.88 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 16 | 47 | 63.7 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 7500 | 0.5 | 4.5X10-5 | Both sides keyway | K3 | 3 | 1.4 | K5 | 5 | 2.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Small / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Buffer Material | Aluminum |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDAA-47C-10K3X16K5 in the Disc Coupling Clamping Type (Double Disc) SDAA series.
Part Number |
---|
SDAA-42C-10K3X11 |
SDAA-42C-10K3X11K4 |
SDAA-42C-10K3X12 |
SDAA-47C-10K3X16K6 |
SDAA-47C-10K3X17 |
SDAA-47C-10K3X17K5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,760.49 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 1,820.96 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 1,760.49 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 1,940.11 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 16 | 47 | 63.7 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 7500 | 0.5 | 4.5X10-5 | Both sides keyway | K3 | 3 | 1.4 | K6 | 6 | 2.8 | ||
฿ 1,849.41 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 17 | 47 | 63.7 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 7500 | 0.5 | 4.5X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 1,909.88 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 8 | 47 | 63.7 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 7500 | ±0.5 | 4.5X10-5 | With Keyway | K3 | 3 | 1.4 | K5 | 5 | 2.3 |
How can we improve?
How can we improve?