(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disc coupling clamping type (double disc).
[Features]
·Shape with high torsional rigidity. Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
·Stable even at high rotation with a low moment of inertia. The characteristics of forward/reverse rotation are the same and no repair is required.
·Excellent oil and chemical resistance.
[Applications]
·Servo motors, stepping motors, precision motors, etc.
·High-precision encoder, dynamometer driver, high-speed, high-precision position control system.
·Centrifuge, copier.
Part Number |
---|
SDAA-54C-15K6X15.875K5 |
SDAA-54C-15K6X17K5 |
SDAA-54C-16K6X17K5 |
SDAA-54C-17K6X17K5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,525.20 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 54 | 75.6 | 20.01~50.00 | 22 | 0.5 | 0.41~1.0 | 7000 | ±0.5 | 9.0X10-5 | With Keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
฿ 2,525.20 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 54 | 75.6 | 20.01~50.00 | 22 | 0.5 | 0.41~1.0 | 7000 | ±0.5 | 9.0X10-5 | With Keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
฿ 2,525.20 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 54 | 75.6 | 20.01~50.00 | 22 | 0.5 | 0.41~1.0 | 7000 | ±0.5 | 9.0X10-5 | With Keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 | ||
฿ 2,525.20 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 54 | 75.6 | 20.01~50.00 | 22 | 0.5 | 0.41~1.0 | 7000 | ±0.5 | 9.0X10-5 | With Keyway | K6 | 6 | 2.8 | K5 | 5 | 2.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Small / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Buffer Material | Aluminum |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?