(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDAA-47-15.875X19K8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,796.15 | SGL COUPLING SDAA | 1 Piece(s) | 9 Day(s) | 10 | 15.875 | 19 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | One Side Key Way | - | - | - | K8 | 8 | 3.3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High accuracy / Backlash 0 / Small / Heat Resistant |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Buffer Material | Aluminum |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SDAA-47-15.875X19K8 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA] series.
Part Number |
---|
SDAA-42-10K3X11 |
SDAA-42-10K3X11K4 |
SDAA-42-10K3X12 |
SDAA-47-15K5X15 |
SDAA-47-15K5X15.875 |
SDAA-47-15K5X15.875K5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,597.22 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 1,657.69 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 1,597.22 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | 42.5 | 50 | 5.01~10.00 | 6 | 0.4 | 0.21~0.40 | 8000 | 0.5 | 2.7X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 1,765.91 | 1 Piece(s) | 9 Day(s) | 10 | 15 | 15 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | One Side Key Way | K5 | 5 | 2.3 | - | - | - | ||
฿ 1,765.91 | 1 Piece(s) | 9 Day(s) | 10 | 15 | 15.875 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | 0.5 | 4.2X10-5 | One Side Key Way | K5 | 5 | 2.3 | - | - | - | ||
฿ 1,826.39 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 8 | 47 | 58.5 | 5.01~10.00 | 10 | 0.5 | 0.41~1.0 | 8000 | ±0.5 | 4.2X10-5 | With Keyway | K5 | 5 | 2.3 | K5 | 5 | 2.3 |
How can we improve?
How can we improve?