1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA] (Part Number)

SGL COUPLING SDAA

Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,536.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDAA-54-12.7K5X12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 2,269.67

SGL COUPLING SDAA 1 Piece(s) 9 Day(s) 1012.712.7547120.01~50.00220.50.41~1.075000.59.0X10-5One Side Key WayK552.3---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Small / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Aluminum
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDAA-54-12.7K5X12.7 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - [SDAA] series.

Products with similar specification

Part Number
SDAA-42-10K3X11
SDAA-42-10K3X11K4
SDAA-42-10K3X12
SDAA-54-12.7K5X12.7K5
SDAA-54-12.7K5X14
SDAA-54-12.7K5X14K5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
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
฿ 1,597.22

1 Piece(s) 9 Day(s) 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 1,657.69

1 Piece(s) 9 Day(s) 10101142.5505.01~10.0060.40.21~0.4080000.52.7X10-5Both sides keywayK331.4K441.8

฿ 1,597.22

1 Piece(s) 9 Day(s) 10101242.5505.01~10.0060.40.21~0.4080000.52.7X10-5One Side Key WayK331.4---

฿ 2,330.14

1 Piece(s) 9 Day(s) 1012.712.7547120.01~50.00220.50.41~1.075000.59.0X10-5Both sides keywayK552.3K552.3

฿ 2,269.67

1 Piece(s) 9 Day(s) 1012.714547120.01~50.00220.50.41~1.075000.59.0X10-5One Side Key WayK552.3---

฿ 2,330.14

1 Piece(s) 9 Day(s) 1012.714547120.01~50.00220.50.41~1.075000.59.0X10-5Both sides keywayK552.3K552.3