(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SDWB-22C-5K2X6.35 |
SDWB-22C-5K2X9.525 |
SDWB-22C-6K2X9.525 |
SDWB-22C-6.35K2X8 |
SDWB-22C-6.35K2X9 |
SDWB-22C-6.35K2X9.525 |
SDWB-22C-7K2X9.525 |
SDWB-22C-8K2X9.525 |
SDWB-22C-9.525K2X9.525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 767.55 | SGL COUPLING SDWB | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 27 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 1.1 | 0.3 | 0.21~0.40 | 10000 | Aluminum | 0.2 | 1.4X10-6 | One Side Key Way | K2 | 2 | 1 | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?