1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling, Clamping Long Type (Double Disc) (Part Number)

SGL COUPLING SDWB

Disc-Shaped Coupling, Clamping Long Type (Double Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 707.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDWB-31C-9.525K4X12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 855.53

SGL COUPLING SDWB 1 Piece(s) 9 Day(s) 109.52512.731.838.51.01~3.00High accuracy / Backlash 0 / Small30.30.21~0.408500[Others] Others0.48.8X10-6One Side Key WayK441.8---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWB-31C-9.525K4X12.7 in the Disc-Shaped Coupling, Clamping Long Type (Double Disc) series.

Products with similar specification

Part Number
SDWB-16C-3X5
SDWB-16C-3X5K2
SDWB-16C-4.5X4.5
SDWB-31C-9.525K4X12.7K5
SDWB-31C-9.525K4X12K4
SDWB-31C-9.525K4X12K5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 950.58

1 Piece(s) 8 Day(s) 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7No Keyway------

฿ 1,011.06

1 Piece(s) 9 Day(s) 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7One Side Key Way---K221

฿ 950.58

1 Piece(s) 8 Day(s) 104.54.516230.05~1.00High accuracy / Backlash 0 / Small0.50.20.02~0.210000[Others] Others0.23.7X10-7No Keyway------

฿ 916.00

1 Piece(s) 9 Day(s) 109.52512.731.838.51.01~3.00High accuracy / Backlash 0 / Small30.30.21~0.408500[Others] Others0.48.8X10-6Both sides keywayK441.8K552.3

฿ 916.00

1 Piece(s) 9 Day(s) 109.5251231.838.51.01~3.00High accuracy / Backlash 0 / Small30.30.21~0.408500[Others] Others0.48.8X10-6Both sides keywayK441.8K441.8

฿ 916.00

1 Piece(s) 9 Day(s) 109.5251231.838.51.01~3.00High accuracy / Backlash 0 / Small30.30.21~0.408500[Others] Others0.48.8X10-6Both sides keywayK441.8K552.3