1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Clamping Type (Double Disc) SDWA (Part Number)

SGL COUPLING SDWA

Disc Coupling Clamping Type (Double Disc) SDWA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 706.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDWA-31C-5X11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 793.82

SGL COUPLING SDWA 1 Piece(s) 8 Day(s) 1051131.833.51.01~3.00High accuracy / Backlash 0 / Small4001~1000030.20.02~0.29000[Others] Others0.47.5X10-6No Keyway------

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWA-31C-5X11 in the Disc Coupling Clamping Type (Double Disc) SDWA series.

Products with similar specification

Part Number
SDWA-16C-3X5
SDWA-16C-3X5K2
SDWA-16C-4.5X4.5
SDWA-31C-5X11K4
SDWA-31C-5X12
SDWA-31C-5X12.7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 950.43

1 Piece(s) 8 Day(s) 103516211.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780000.50.20.21~0.4014000Aluminum0.23.3X10-7No Keyway------

฿ 1,010.90

1 Piece(s) 9 Day(s) 103516211.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant10001~780000.50.20.21~0.4014000Aluminum0.23.3X10-7One Side Key Way---K221

฿ 950.43

1 Piece(s) 8 Day(s) 104.54.516210.05~1.00High accuracy / Backlash 0 / Small10001~780000.50.20.02~0.214000[Others] Others0.23.3X10-7No Keyway------

฿ 854.29

1 Piece(s) 9 Day(s) 1051131.833.51.01~3.00High accuracy / Backlash 0 / Small4001~1000030.20.02~0.29000[Others] Others0.47.5X10-6One Side Key Way---K441.8

฿ 825.83

1 Piece(s) Same day 1051231.833.51.01~3.00High accuracy / Backlash 0 / Small4001~1000030.20.02~0.29000[Others] Others0.47.5X10-6No Keyway------

฿ 793.82

1 Piece(s) 8 Day(s) 10512.731.833.51.01~3.00High accuracy / Backlash 0 / Small4001~1000030.20.02~0.29000[Others] Others0.47.5X10-6No Keyway------