(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 765.53 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 765.53 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 4.5 | 16 | 15.6 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.5 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 765.53 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 765.53 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 826.00 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 705.06 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 765.53 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 16 | 15.6 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 0.5 | 0.2 | 0.41~1.0 | 12000 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 4.5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4.5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4.5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 5 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 5 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | ||
฿ 908.26 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 787.32 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 847.79 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 19 | 18 | 0.05~1.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 0.9 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 5.3X10-7 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4.5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 731.57 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | ±0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 806.20 | SGL COUPLING SDWA | 1 Piece(s) | 3 Day(s) | 10 | 3 | 7 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 7 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 7 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 8 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 8 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 9 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | ±0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | ±0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | ±0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4.5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 5 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 4 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 4 | 6 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
฿ 788.24 | SGL COUPLING SDWA | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.21~0.40 | 12000 | Aluminum | 0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 848.72 | SGL COUPLING SDWA | 1 Piece(s) | 9 Day(s) | 10 | 3 | 3 | 22.2 | 20 | 1.01~3.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 10001~78000 | 1.1 | 0.2 | 0.02~0.2 | 12000 | [Others] Others | ±0.2 | 1.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?