1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Coupling Clamping Type (Double Disc) SDW (Part Number)

Disc Coupling Clamping Type (Double Disc) SDW
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDW-80C-15K5X15
SDW-80C-15K5X15K5
SDW-80C-15K5X15K6
SDW-80C-15K5X16
SDW-80C-15K5X16K5
SDW-80C-15K5X16K6
SDW-80C-15K5X18
SDW-80C-15K5X18K6
SDW-80C-15K5X18K7
SDW-80C-15K5X18K8
SDW-80C-15K5X19
SDW-80C-15K5X19K6
SDW-80C-15K5X19K7
SDW-80C-15K5X19K8
SDW-80C-15K5X20
SDW-80C-15K5X20K6
SDW-80C-15K5X20K7
SDW-80C-15K5X20K8
SDW-80C-15K5X22
SDW-80C-15K5X22K6
SDW-80C-15K5X22K7
SDW-80C-15K5X22K8
SDW-80C-15K5X24
SDW-80C-15K5X24K7
SDW-80C-15K5X24K8
SDW-80C-15K5X24K9
SDW-80C-15K5X25
SDW-80C-15K5X25K7
SDW-80C-15K5X25K8
SDW-80C-15K5X25K9
SDW-80C-15K5X25K10
SDW-80C-15K5X28
SDW-80C-15K5X28K8
SDW-80C-15K5X28K9
SDW-80C-15K5X28K10
SDW-80C-15K5X30
SDW-80C-15K5X30K8
SDW-80C-15K5X30K9
SDW-80C-15K5X30K10
SDW-80C-15K5X30K12
SDW-80C-15K5X32
SDW-80C-15K5X32K10
SDW-80C-15K5X32K12
SDW-80C-15K6X15
SDW-80C-15K6X15K5
SDW-80C-15K6X15K6
SDW-80C-15K6X16
SDW-80C-15K6X16K5
SDW-80C-15K6X16K6
SDW-80C-15K6X18
SDW-80C-15K6X18K6
SDW-80C-15K6X18K7
SDW-80C-15K6X18K8
SDW-80C-15K6X19
SDW-80C-15K6X19K6
SDW-80C-15K6X19K7
SDW-80C-15K6X19K8
SDW-80C-15K6X20
SDW-80C-15K6X20K6
SDW-80C-15K6X20K7
SDW-80C-15K6X20K8
SDW-80C-15K6X22
SDW-80C-15K6X22K6
SDW-80C-15K6X22K7
SDW-80C-15K6X22K8
SDW-80C-15K6X24
SDW-80C-15K6X24K7
SDW-80C-15K6X24K8
SDW-80C-15K6X24K9
SDW-80C-15K6X25
SDW-80C-15K6X25K7
SDW-80C-15K6X25K8
SDW-80C-15K6X25K9
SDW-80C-15K6X25K10
SDW-80C-15K6X28
SDW-80C-15K6X28K8
SDW-80C-15K6X28K9
SDW-80C-15K6X28K10
SDW-80C-15K6X30
SDW-80C-15K6X30K8
SDW-80C-15K6X30K9
SDW-80C-15K6X30K10
SDW-80C-15K6X30K12
SDW-80C-15K6X32
SDW-80C-15K6X32K10
SDW-80C-15K6X32K12
SDW-80C-15X15
SDW-80C-15X15K5
SDW-80C-15X15K6
SDW-80C-15X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,229.94

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4Both sides keywayK552.3K552.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K662.8

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,229.94

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4Both sides keywayK552.3K552.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K662.8

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K662.8

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K883.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K662.8

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K883.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K662.8

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K883.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K662.8

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K883.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K883.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K993.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K773

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K883.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K993.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K10103.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K883.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K993.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K10103.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K883.3

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K993.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K10103.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K12123.3

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4One Side Key WayK552.3---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40Aluminum0.68.4X10-4Both sides keywayK552.3K10103.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK552.3K12123.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K552.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,260.17

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K552.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K662.8

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K993.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K773

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K993.3

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K10103.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K993.3

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K10103.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K883.3

฿ 4,290.41

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K993.3

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K10103.3

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K12123.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key WayK662.8---

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K10103.3

฿ 4,320.64

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4With KeywayK662.8K12123.3

฿ 4,109.00

SGL COUPLING SDW 1 Piece(s) 8 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4No Keyway------

฿ 4,169.47

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4One Side Key Way---K552.3

฿ 4,199.70

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 1016168082.550.01~100.00750.21~0.40[Others] Others±0.68.4X10-4One Side Key Way---K662.8

฿ 4,109.00

SGL COUPLING SDW 1 Piece(s) 8 Day(s) 1016168082.550.01~100.00750.41~1.0Aluminum0.68.4X10-4No Keyway------

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment(mm) 0.4 Product Category Coupling body
Max. Rotational Speed(r/min) 6000 Disc Material Stainless Steel Operating Temperature Range(°C) -50::200