1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Clamping Type (Double Disc) SDW (Part Number)

Disc Coupling Clamping Type (Double Disc) SDW
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDW-90C-24K9X40K14
SDW-90C-25K9X40K14
SDW-90C-28K9X40K14
SDW-90C-30K9X40K14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Allowable Axial Clearance (±)
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
฿ 5,533.27

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK993.3K14143.8

฿ 5,533.27

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK993.3K14143.8

฿ 5,533.27

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK993.3K14143.8

฿ 5,533.27

SGL COUPLING SDW 1 Piece(s) 9 Day(s) 10202094.598100~Less than 5001500.21~0.40[Others] Others±0.81.8X10-3With KeywayK993.3K14143.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment(mm) 0.4 Product Category Coupling body
Max. Rotational Speed(r/min) 6000 Disc Material Stainless Steel Operating Temperature Range(°C) -50::200