1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Coupling Clamping Type (Double Disc) SDWC (Part Number)

Disc Coupling Clamping Type (Double Disc) SDWC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 966.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc type coupling with low moment of inertia and stable even at high speed.
[Features]
·It has a shape with high torsional rigidity and is excellent in oil and chemical resistance.
·Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
·It can be used for servo motors, stepping motors, precision motors, etc.
·Ideal for high-precision encoders, dynamometer drivers, high-speed, high-precision position control systems, centrifuges, copiers, etc.

 
Part Number
SDWC-39C-5K2X5
SDWC-39C-5K2X5K2
SDWC-39C-5K2X6
SDWC-39C-5K2X6K2
SDWC-39C-5K2X6K3
SDWC-39C-5K2X6.35
SDWC-39C-5K2X6.35K2
SDWC-39C-5K2X6.35K3
SDWC-39C-5K2X7
SDWC-39C-5K2X7K2
SDWC-39C-5K2X7K3
SDWC-39C-5K2X8
SDWC-39C-5K2X8K2
SDWC-39C-5K2X8K3
SDWC-39C-5K2X8K4
SDWC-39C-5K2X9
SDWC-39C-5K2X9K3
SDWC-39C-5K2X9.525
SDWC-39C-5K2X9.525K2
SDWC-39C-5K2X9.525K3
SDWC-39C-5K2X9.525K4
SDWC-39C-5K2X10
SDWC-39C-5K2X10K3
SDWC-39C-5K2X10K4
SDWC-39C-5K2X11
SDWC-39C-5K2X11K4
SDWC-39C-5K2X12
SDWC-39C-5K2X12K4
SDWC-39C-5K2X12K5
SDWC-39C-5K2X12.7
SDWC-39C-5K2X12.7K5
SDWC-39C-5K2X14
SDWC-39C-5K2X14K5
SDWC-39C-5K2X15
SDWC-39C-5K2X15K5
SDWC-39C-5K2X15K6
SDWC-39C-5K2X15.875
SDWC-39C-5K2X15.875K5
SDWC-39C-5K2X16
SDWC-39C-5K2X16K5
SDWC-39C-5K2X16K6
SDWC-39C-5X5
SDWC-39C-5X5K2
SDWC-39C-5X6
SDWC-39C-5X6K2
SDWC-39C-5X6K3
SDWC-39C-5X6.35
SDWC-39C-5X6.35K2
SDWC-39C-5X6.35K3
SDWC-39C-5X7
SDWC-39C-5X7K2
SDWC-39C-5X7K3
SDWC-39C-5X8
SDWC-39C-5X8K2
SDWC-39C-5X8K3
SDWC-39C-5X8K4
SDWC-39C-5X9
SDWC-39C-5X9K3
SDWC-39C-5X9.525
SDWC-39C-5X9.525K2
SDWC-39C-5X9.525K3
SDWC-39C-5X9.525K4
SDWC-39C-5X10
SDWC-39C-5X10K3
SDWC-39C-5X10K4
SDWC-39C-5X11
SDWC-39C-5X11K4
SDWC-39C-5X12
SDWC-39C-5X12K4
SDWC-39C-5X12K5
SDWC-39C-5X12.7
SDWC-39C-5X12.7K5
SDWC-39C-5X14
SDWC-39C-5X14K5
SDWC-39C-5X15
SDWC-39C-5X15K5
SDWC-39C-5X15K6
SDWC-39C-5X15.875
SDWC-39C-5X15.875K5
SDWC-39C-5X16
SDWC-39C-5X16K5
SDWC-39C-5X16K6
SDWC-39C-6K2X6
SDWC-39C-6K2X6K2
SDWC-39C-6K2X6K3
SDWC-39C-6K2X6.35
SDWC-39C-6K2X6.35K2
SDWC-39C-6K2X6.35K3
SDWC-39C-6K2X7
SDWC-39C-6K2X7K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K441.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10593944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5With KeywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5With KeywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K441.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K441.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K441.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K441.8

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K552.3

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10512.73944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10512.73944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K552.3

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105143944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105143944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K552.3

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K552.3

฿ 1,117.26

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K662.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5Both sides keywayK221K552.3

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5Both sides keywayK221K552.3

฿ 1,117.26

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5With KeywayK221K662.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K221

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10563944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1056.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10573944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10583944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K441.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10593944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5One Side Key Way---K331.4

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5One Side Key Way---K221

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1059.5253944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K441.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105103944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K441.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 105113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K441.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K441.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K552.3

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10512.73944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10512.73944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K552.3

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 105143944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105143944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K552.3

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K552.3

฿ 1,056.79

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 105153944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key Way---K662.8

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5One Side Key Way---K552.3

฿ 966.08

SGL COUPLING SDWC 1 Piece(s) 8 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5No Keyway------

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000Aluminum0.42.4X10-5One Side Key Way---K552.3

฿ 1,056.79

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10553944.83.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant50.30.21~0.408000[Others] Others±0.42.4X10-5One Side Key Way---K662.8

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10663944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10663944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10663944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1066.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1066.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1066.353944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K331.4

฿ 1,026.55

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10673944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK221---

฿ 1,087.02

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 10673944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK221K221

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200