1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Clamping Type (Double Disc) SDWC (Part Number)

SGL COUPLING SDWC

Disc Coupling Clamping Type (Double Disc) SDWC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 966.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc type coupling with low moment of inertia and stable even at high speed.
[Features]
·It has a shape with high torsional rigidity and is excellent in oil and chemical resistance.
·Semi-permanent life with zero backlash.
·Absorbs declination, eccentricity, and end play misalignment.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
·It can be used for servo motors, stepping motors, precision motors, etc.
·Ideal for high-precision encoders, dynamometer drivers, high-speed, high-precision position control systems, centrifuges, copiers, etc.

 
Part Number
SDWC-47C-12.7K5X16K5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,258.04

SGL COUPLING SDWC 1 Piece(s) 9 Day(s) 1012.71647505.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant100.40.21~0.407000[Others] Others0.55.5X10-5Both sides keywayK552.3K552.3

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWC-47C-12.7K5X16K5 in the Disc Coupling Clamping Type (Double Disc) SDWC series.

Products with similar specification

Part Number
SDWC-39C-10K3X11
SDWC-39C-10K3X11K4
SDWC-39C-10K3X12
SDWC-47C-12.7K5X16K6
SDWC-47C-12.7K5X17
SDWC-47C-12.7K5X17K5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,026.55

1 Piece(s) 9 Day(s) 1010113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK331.4---

฿ 1,087.02

1 Piece(s) 9 Day(s) 1010113944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5Both sides keywayK331.4K441.8

฿ 1,026.55

1 Piece(s) 9 Day(s) 1010123944.83.01~5.00High accuracy / Backlash 0 / Small50.30.21~0.408000[Others] Others0.42.4X10-5One Side Key WayK331.4---

฿ 1,288.28

1 Piece(s) 9 Day(s) 1012.71647505.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant100.40.21~0.407000[Others] Others0.55.5X10-5Both sides keywayK552.3K662.8

฿ 1,197.57

1 Piece(s) 9 Day(s) 1012.71747505.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant100.40.21~0.407000[Others] Others0.55.5X10-5One Side Key WayK552.3---

฿ 1,258.04

1 Piece(s) 9 Day(s) 108847505.01~10.00High accuracy / Backlash 0 / Small / Heat Resistant100.40.21~0.407000[Others] Others±0.55.5X10-5With KeywayK552.3K552.3