1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type (Single Disc) (Part Number)

SGL COUPLING SDCS

Disc-Shaped Coupling - Clamping Type (Single Disc)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,371.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDCS-47C-15K5X18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,602.65

SGL COUPLING SDCS 1 Piece(s) 9 Day(s) 1015184735.65.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10-7000[Others] Others0.25.4X10-5One Side Key WayK552.3---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDCS-47C-15K5X18 in the Disc-Shaped Coupling - Clamping Type (Single Disc) series.

Products with similar specification

Part Number
SDCS-42C-10K3X11
SDCS-42C-10K3X11K4
SDCS-42C-10K3X12
SDCS-47C-15K5X18K6
SDCS-47C-15K5X18K7
SDCS-47C-15K5X18K8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,432.40

1 Piece(s) 9 Day(s) 10101142.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key WayK331.4---

฿ 1,492.87

1 Piece(s) 9 Day(s) 10101142.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5Both sides keywayK331.4K441.8

฿ 1,432.40

1 Piece(s) 9 Day(s) 10101242.531.45.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment6-8000[Others] Others0.23.4X10-5One Side Key WayK331.4---

฿ 1,693.35

1 Piece(s) 9 Day(s) 1015184735.65.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10-7000[Others] Others0.25.4X10-5Both sides keywayK552.3K662.8

฿ 1,693.35

1 Piece(s) 9 Day(s) 1015184735.65.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10-7000[Others] Others0.25.4X10-5Both sides keywayK552.3K773

฿ 1,693.35

1 Piece(s) 9 Day(s) 1015184735.65.01~10.00High accuracy / Backlash 0 / SmallAngular Misalignment / Axial Misalignment10-7000[Others] Others0.25.4X10-5Both sides keywayK552.3K883.3