1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Full Rotation Handle

HANDLES

Stainless Steel Full Rotation Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 385.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· <Common Items>
· Main body type: Rotary handle type
· Pitch P (mm): 84
· Body material: Stainless steel
· Height H (mm): 22
· Additional functions: None
· Mounting method: Wood screw
· Grip cross-section shape: Others
· Dimension L (mm): 100
· Dimension W (mm): 22
· Mounting part depth (mm): 26
· Header dimension (mm): W50 × H150 × D27

 
Part Number
00030145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 385.74

HANDLES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Pitch P(mm) 84 Main Body Material Stainless Steel Height H(mm) 22
Main Body Type Rotation Pull Handle Shape Mounting Method Use the wood screw mounting on the surface until can not be screwed in Additional Function No
Handle Cross Sectional Shape Others Dimension L(mm) 100 Dimension W(mm) 22
Mounting Section Depth(mm) 26 Header dimension(mm) W50×H150×D27