1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle Trunk

HANDLES

Handle Trunk
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· <Common Items>
· Main body type: Trunk type
· Pitch P (mm): 48.5
· Body material: Iron
· Height H (mm): 9
· Additional functions: Folding shape
· Mounting method: Wood screw
· Grip thickness (mm): 5.5
· Grip cross-section shape: Others
· Dimension L (mm): 68
· Dimension W (mm): 51
· Header dimension (mm): W100 × H100 × D10
· Screw used: 3.5 × 20

 
Part Number
00030127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.15

HANDLES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Pitch P(mm) 48.5 Main Body Material Iron Height H(mm) 9
Main Body Type Trunk Shape Grip thickness(mm) 5.5 Mounting Method Use the wood screw mounting on the surface until can not be screwed in
Additional Function Folding type Handle Cross Sectional Shape Others Dimension L(mm) 68
Dimension W(mm) 51 Header dimension(mm) W100×H100×D10 Screw Used 3.5×20