1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Lockout Key for Slide Key Unit (D4SL)

Common Lockout Key for Slide Key Unit (D4SL)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 6,287.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6-contact solenoid lock / safety door switch among the world's smallest sizes
Small Solenoid Lock / Safety Door Switch D4SL-N
[Features]
· Two types of wiring methods that can be attached/detached with a single touch reduce work processes.
· Abundant built-in switch variations support various devices. (Selectable from 4 contacts, 5 contacts and 6 contacts)
· Lock strength of 1,300 N for peace of mind.
· The insertion direction of the operation key can be changed without removing the head.
· The solenoid current can be driven directly from the controller.
Slide Key Unit D4SL-NSK10-LK□
· The lockout key can be used to prevent confinement within the fence.
· D4SL-N can be easily installed on 40 mm square aluminum frames.
· As it is made of resin, it is ideal for lightweight doors.

 
Part Number
D4SL-NSK10-LKSALE
D4SL-NSK10-LKHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Detector Material Full Length
(mm)
O.D.
(φ)
Indicator Light Detector element shape details Set format Conduit opening Switch box operation processing Offset Applicable cable Seal / rubber inner diameter
(mm)

฿ 6,287.27

฿ 4,480.94

OMRONSWITCH 1 Piece(s) Available Same day --314---For Model D4SL-N-----

฿ 9,744.20

฿ 5,777.34

SAFETIES 1 Piece(s) Same day --343---For D4SL-N (with Inner Lever)-----

Loading...

  1. 1

Basic Information

Contact type Slide Key Unit Width(mm) 64