Compact Electro-Magnetic Lock and Safety Door Switch (D4SL) Connector Cable

Brand :
OMRON

Caution

    Product Description

    World's smallest class 6-contact electromagnetic lock safety door switch
    Compact Electromagnetic Lock Safety Door Switch D4SL-N
    [Features]
    · Work time is reduced with 2 types of wiring methods capable of single-action attachment and removal.
    · A wide variety of built-in switches can be used for various devices. (4-, 5-, and 6-contact models are available)
    · Stable lock strength of 1,300 N.
    · It is possible to change the operation key insertion direction without detaching the head.
    · Drive solenoids directly from the controller.
    Slide key unit D4SL-NSK10-LK□
    · Lock-out key prevents standard fencing.
    · Easy mounting of D4SL-N on 40 mm square aluminum extrusion.
    · Ideal for lightweight doors because the material is resin.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Compact Electro-Magnetic Lock and Safety Door Switch (D4SL) Connector Cable | OMRON | MISUMI Thailand