1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electromagnetic Lock, Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40]

Electromagnetic Lock, Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electromagnetic Lock, Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40]
It is a peripheral component for Guard Lock Safety-door Switch. They offer a wide variety of type and shape to choose from.
[Feature]
● Type : Operation Keys
D4JL-K1 > Horizontal mounting
D4JL-K2 > Vertical mounting
D4JL-K3 > Adjustable mounting (Horizontal/Vertical)
[Application]
It is used with a Guard Lock Safety-door Switch D4JL/D4JL-SK40 Series brand OMRON

 
Part Number
D4JL-K1
D4JL-K2SALE
D4JL-K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeparate parts Full Length
(mm)
Contact type

฿ 253.00

OMRON SWITCH 1 Piece(s) Same day Operation key61.5Horizontal mounting

฿ 253.00

฿ 156.05

OMRON SWITCH 1 Piece(s) Same day Operation key45Vertical mounting

฿ 627.00

OMRON SWITCH 1 Piece(s) Same day Terminal plate70Adjustable mounting (horizontal)

Loading...

  1. 1

Basic Information

Set format For D4JL Width(mm) 22