Solenoid Lock / Safety Door Switch / Slide Key Unit [D4JL/D4JL-SK40]

Caution
Product Description
Lock Strength 3,000 N
[Features]
· Various monitoring patterns can be used thanks to 2 circuits + 2 contacts in the safety circuit.
· It uses gold clad contacts as standard and supports both general load and micro load. The trap key type helps avoid the danger of being left behind within the fence.
· A rear release button type that allows unlocking from the inside and egress even when locked within the fence.
· Protection degree IP67.
Dimensional Drawing of OMRON Limit Switch
Limit Switch Model D4JL-□□F□-C5/Model D4JL-□□F□-D5
![Electromagnetic lock/safety door switch/slide key unit [D4JL] Model D4JL-□□F□-C5/Model D4JL-□□F□-D5 Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005339803_005.jpg)
Limit Switch Model D4JL-□□FA-C6/Model D4JL-□□FA-D6
![Electromagnetic lock/safety door switch/slide key unit [D4JL] Model D4JL-□□FA-C6/Model D4JL-□□FA-D6 Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005339803_004.jpg)
Limit Switch D4JL-□□FA-C7/D4JL-□□FA-D7
![Electromagnetic lock/safety door switch/slide key unit [D4JL] Model D4JL-□□FA-C7/Model D4JL-□□FA-D7 Dimensions](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005339803_003.jpg)
Limit Switch Model D4JL-2NFA-□8-01-SJ
![Electromagnetic lock/safety door switch/slide key unit [D4JL] Model D4JL-2NFA-□8-01-SJ Outline drawing](http://th.misumi-ec.com/en/linked/material/mech/OMR1/PHOTO/221005339803_002.jpg)
OMRON Limit Switch
Limit Switch Performance
| Interlock Type | Type 2 (EN ISO 14119) | |
|---|---|---|
| Coding Level | Low Level coded (EN ISO 14119) | |
| Protective structure*1 | IP67 (EN60947-5-1) | |
| Durability*2 | Limit Switch Mechanical | Over 1 million times |
| Trapped Key | Over 10,000 times | |
| Rear release button | Model D4JL-□□FA-□7-□: 3,000 times or more Model D4JL-□□FA-□8-01-SJ: 500 times or more | |
| Limit Switch Electrical | 500,000 times or more (AC250V 3A, with resistive load) *3 | |
| Allowable Operating Speed | 0.05 to 0.5 m/s | |
| Permitted operation frequency | Maximum 30 times/min | |
| Direct opening force*4 | Minimum 60N (EN60947-5-1) | |
| Direct opening movement*4 | Minimum 15mm (EN60947-5-1) | |
| Lock strength (Fzh)*5 | Minimum 3,000N | |
| Contact Resistance | 25mΩ or less (per contact) | |
| Minimum applicable load*6 | DC5V 1mA resistive load (N level reference value) | |
| Rated insulation voltage (Ui) | 300V (EN60947-5-1) | |
| Rated Frequency | 50/60HZ | |
| Electric shock protection class | Class II (double insulated) | |
| Pollution level (usage environment) | Pollution degree 3 (EN60947-5-1) | |
| Impulse withstand voltage (Uimp) (EN60947-5-1) | Between same-polarity terminals | 2.5kV |
| Between different terminals | 4kV | |
| Between each other terminal and non-current-carrying metal part | 6kV | |
| Insulation resistance | 100MΩ or more (at DC500V mega) | |
| Contact Gap | Minimum 2 x 2 mm | |
| vibration | malfunction | 10 to 55Hz, single amplitude 0.75mm |
| Limit Switch impact | Durability | 1,000m/s2 ormore |
| malfunction | 80m/s2 ormore | |
| Conditional Short Circuit Current | 100A (EN60947-5-1) *7 | |
| Rated open thermal current (Ith) | 10A (12-41) 3A (Other) (EN60947-5-1) | |
| Ambient temperature | -10 to +55℃ (but do not freeze) | |
| Ambient humidity | 95% RH or less | |
| mass | Approximately 650g (Model D4JL-4NFA-C7-01) | |
Note: The above values are initial values.
*1. This protection structure is based on the test method based on the standard (EN60947-5-1), so please check the sealing performance in the actual environment and conditions of use in advance.
The Limit Switch box body is protected from the intrusion of dust, oil, water, etc., but please use it in a place where cutting chips, oil, water, chemicals, etc. will not come into contact with the operation key insertionport of the head part.
It may cause early wear, damage, failure, etc.
*2. The durability conditions are at an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH. Please contact us for other detailed conditions.
*3. Do not apply AC250V 3A to more than two circuits.
*4. Please ensure that it is secured for safe use. *5.
Based on the evaluation method of GS-ET-19.
*6. This value may change depending on the Limit Switch frequency, environmental conditions, reliability level, etc. Please check with the actual load in advance.
*7. Use 10A fuse type gI or gG conforming to IEC60269.
Specification Table of OMRON Limit Switch
Limit Switch Model D4JL-□□F□-C5/Model D4JL-□□F□-D5
Limit Switch Model D4JL-□□FA-C6/Model D4JL-□□FA-D6
| Operating Model characteristics | D4JL-□□F□-C5 D4JL-□□F□-D5 |
|---|---|
| Key insertion force Key extraction force | 20 N max. Approx. 6 N |
| Pre-travel distance | 14 mm max. |
| Movement before being locked | 3.3 mm min. |
| Operating Model characteristics | D4JL-□□FA-C6 D4JL-□□FA-D6 |
|---|---|
| Key insertion force Key extraction force | 20 N max. Approx. 6 N |
| Pre-travel distance | 14 mm max. |
| Movement before being locked | 3.3 mm min. |
Limit Switch D4JL-□□FA-C7/D4JL-□□FA-D7
Limit Switch Model D4JL-2NFA-□8-01-SJ
| Operating Model characteristics | D4JL-□□FA-C7 D4JL-□□FA-D7 |
|---|---|
| Key insertion force Key extraction force | 20 N max. Approx. 6 N |
| Pre-travel distance | 14 mm max. |
| Movement before being locked | 3.3 mm min. |
| Operating Model characteristics | D4JL-2NFA-□8-01-SJ |
|---|---|
| Key insertion force Key extraction force | 20 N max. Approx. 6 N |
| Pre-travel distance | 14 mm max. |
| Movement before being locked | 3.3 mm min. |