Solenoid Lock / Safety Door Switch [D4BL]

Caution
Product Description
After the cutting tool stops due to the inertia of the machine, unlock the protective cover using the controller signal, pushbutton switch, etc.
[Features]
· The mechanical lock automatically engages when the operation key is inserted. The mechanism releases the lock only when voltage is applied to the solenoid, realizing high safety.
· It has acquired EN (TÜV) Standards compatible with CE Marking.
· UL/CSA/CCC certified.
· The direct circuit opening mechanism (NC contact side only) is used to open the switch contacts when opening the protective cover. The direct circuit opening certification by EN standards is displayed on the switch cover.
· The release key handles maintenance power outages (power supply failures).
· The main body is made of robust and strong aluminum die-cast, and the inside of the box has protection degree IP67, UL, CSA Type 6P, 13.
· Also equipped with two conduit ports in horizontal and vertical directions.
· A series of display unit types that show operation status at a glance and adjustable operation keys that support double doors.
· By changing the direction of the head in 4 directions, the operation key can be inserted in 4 directions.