1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling, Set Screw Type (Single Disc) (Part Number)

SGL COUPLING SHDS

Disc-Shaped Coupling, Set Screw Type (Single Disc)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,940.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SHDS-88C-22X30K8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 6,485.48

SGL COUPLING SHDS 1 Piece(s) 9 Day(s) 1022308869.5100~Less than 500High torsional rigidity / High Torque / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment120-6000Aluminum0.24.3X10-4One Side Key Way---K883.3

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Allowable Angular Misalignment(deg) 0.7 Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDS-88C-22X30K8 in the Disc-Shaped Coupling, Set Screw Type (Single Disc) series.

Products with similar specification

Part Number
SHDS-56C-10K3X11
SHDS-56C-10K3X11K4
SHDS-56C-10K3X12
SHDS-88C-22X30K9
SHDS-88C-22X32
SHDS-88C-22X32K10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Allowable Misalignment Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 3,001.29

1 Piece(s) 9 Day(s) 1010115644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5One Side Key WayK331.4---

฿ 3,061.76

1 Piece(s) 9 Day(s) 1010115644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5Both sides keywayK331.4K441.8

฿ 3,001.29

1 Piece(s) 9 Day(s) 1010125644.220.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment30-7700Aluminum0.24.0X10-5One Side Key WayK331.4---

฿ 6,485.48

1 Piece(s) 9 Day(s) 1020208869.5100~Less than 500High Torque / High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment12006000Aluminum±0.24.3X10-4One Side Key Way---K993.3

฿ 6,394.77

1 Piece(s) 8 Day(s) 1022328869.5100~Less than 500High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment120-6000Aluminum0.24.3X10-4No Keyway------

฿ 6,515.71

1 Piece(s) 9 Day(s) 1022328869.5100~Less than 500High Torque / High torsional rigidity / Backlash 0 / Heat ResistantAngular Misalignment / Axial Misalignment120-6000Aluminum0.24.3X10-4One Side Key Way---K10103.3