(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 17 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 18 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 19 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 20 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 22 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 17 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 18 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 19 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 20 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 22 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 19 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 20 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 22 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 20 | 20 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 20 | 22 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 20 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 20 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 22 | 22 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 22 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 22 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 24 | 24 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 24 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 3,427.53 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 25 | 25 | 56 | 55 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 60 | 0.02 | 7700 | 0.2 / ±0.3 | 3.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 16 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 18 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 19 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 20 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 22 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 24 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 25 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 28 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 30 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 32 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 16 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 18 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 19 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 20 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 22 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 24 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 25 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 28 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 30 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 16 | 32 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 18 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 19 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 20 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 22 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 24 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 25 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 28 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 30 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 18 | 32 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 19 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 20 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 22 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 24 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 25 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 15 | 15 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 60 ~ 120 | 0 ~ 0.02 | 7000 | ±0.2 / ±0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 28 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 30 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 | ||
฿ 6,059.99 | SGL COUPLING SHDS | 1 Piece(s) | 10 Day(s) | 10 | 19 | 32 | 66 | 68.5 | 50.01~100.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 60 ~ 120 | 0.02 | 7000 | 0.2 ~ 0.3 | 8.6X10-5 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 0.7 | Product Category | Coupling body |
Buffer Material | Aluminum | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
With or without Keyway | No Keyway |
How can we improve?
How can we improve?