1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oldham Coupling - Clamping Type - (Part Number)

Oldham Coupling - Clamping Type -
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 624.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • สินค้าบางรายการจะสิ้นสุดการจำหน่าย ณ ปลายเดือนมีนาคม พ.ศ.2566 ซึ่งเป็นการหยุดจำหน่ายในระบบของมิซูมิเท่านั้น ทั้งนี้ผู้ผลิตยังคงผลิตสินค้าดังกล่าวนี้อยู่
    สินค้าดังกล่าวไม่มีแผนที่จะนำกลับมาจำหน่ายใหม่อีกครั้งและไม่มีสินค้าทดแทน สำหรับรายละเอียดกรุณาตรวจสอบจากหน้าจอขณะทำใบเสนอราคาและตอนสั่งซื้ออีกครั้ง


Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SOH-20C-6X6K2
SOH-20C-6X6K3
SOH-20C-6X6.35
SOH-20C-6X6.35K2
SOH-20C-6X6.35K3
SOH-20C-6X8
SOH-20C-6X8K2
SOH-20C-6X8K3
SOH-20C-6X8K4
SOH-20C-6.35K2X6.35
SOH-20C-6.35K2X6.35K2
SOH-20C-6.35K2X6.35K3
SOH-20C-6.35K2X8
SOH-20C-6.35K2X8K2
SOH-20C-6.35K2X8K3
SOH-20C-6.35K2X8K4
SOH-20C-6.35K3X6.35
SOH-20C-6.35K3X6.35K2
SOH-20C-6.35K3X6.35K3
SOH-20C-6.35K3X8
SOH-20C-6.35K3X8K2
SOH-20C-6.35K3X8K3
SOH-20C-6.35K3X8K4
SOH-20C-6.35X6.35
SOH-20C-6.35X6.35K2
SOH-20C-6.35X6.35K3
SOH-20C-6.35X8
SOH-20C-6.35X8K2
SOH-20C-6.35X8K3
SOH-20C-6.35X8K4
SOH-20C-8K2X8
SOH-20C-8K2X8K2
SOH-20C-8K2X8K3
SOH-20C-8K2X8K4
SOH-20C-8K3X8
SOH-20C-8K3X8K2
SOH-20C-8K3X8K3
SOH-20C-8K3X8K4
SOH-20C-8K4X8
SOH-20C-8K4X8K2
SOH-20C-8K4X8K3
SOH-20C-8K4X8K4
SOH-20C-8X8
SOH-20C-8X8K2
SOH-20C-8X8K3
SOH-20C-8X8K4
SOH-25C-5K2X5
SOH-25C-5K2X5K2
SOH-25C-5K2X6
SOH-25C-5K2X6K2
SOH-25C-5K2X6K3
SOH-25C-5K2X6.35
SOH-25C-5K2X6.35K2
SOH-25C-5K2X6.35K3
SOH-25C-5K2X8
SOH-25C-5K2X8K2
SOH-25C-5K2X8K3
SOH-25C-5K2X8K4
SOH-25C-5K2X9.525
SOH-25C-5K2X9.525K2
SOH-25C-5K2X9.525K3
SOH-25C-5K2X9.525K4
SOH-25C-5K2X10
SOH-25C-5K2X10K3
SOH-25C-5K2X10K4
SOH-25C-5X5
SOH-25C-5X5K2
SOH-25C-5X6
SOH-25C-5X6K2
SOH-25C-5X6K3
SOH-25C-5X6.35
SOH-25C-5X6.35K2
SOH-25C-5X6.35K3
SOH-25C-5X8
SOH-25C-5X8K2
SOH-25C-5X8K3
SOH-25C-5X8K4
SOH-25C-5X9.525
SOH-25C-5X9.525K2
SOH-25C-5X9.525K3
SOH-25C-5X9.525K4
SOH-25C-5X10
SOH-25C-5X10K3
SOH-25C-5X10K4
SOH-25C-6K2X6
SOH-25C-6K2X6K2
SOH-25C-6K2X6K3
SOH-25C-6K2X6.35
SOH-25C-6K2X6.35K2
SOH-25C-6K2X6.35K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10662025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10662025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 666.10

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 1066.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7No Keyway------

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1066.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1066.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 683.74

SGL COUPLING SOH 1 Piece(s) 3 Day(s) 10682025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7No Keyway------

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10682025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10682025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10682025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K441.8

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK221---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K331.4

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK221---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K331.4

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K441.8

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK331.4---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K331.4

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK331.4---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K331.4

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K441.8

฿ 666.10

SGL COUPLING SOH 1 Piece(s) 5 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7No Keyway------

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.356.352025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 666.10

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7No Keyway------

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106.3582025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K441.8

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK221---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K331.4

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK221K441.8

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK331.4---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K331.4

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK331.4K441.8

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key WayK441.8---

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK441.8K221

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK441.8K331.4

฿ 787.04

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7Both sides keywayK441.8K441.8

฿ 666.10

SGL COUPLING SOH 1 Piece(s) 5 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7No Keyway------

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K221

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K331.4

฿ 726.57

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 10882025.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.51.51.1~3.07000PolyacetalAluminum0.19.3X10-7One Side Key Way---K441.8

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K441.8

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOHM 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption4001~100002.5221.1~3.06000--±0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K441.8

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K441.8

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 5 Day(s) 105525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K221

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K221

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K221

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1056.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K221

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 105825.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K441.8

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOHM 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption4001~100002.5221.1~3.06000--±0.13.3X10-6One Side Key Way---K221

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1059.52525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K441.8

฿ 709.40

SGL COUPLING SOH 1 Piece(s) 7 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1051025.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key Way---K441.8

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 106625.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

฿ 769.87

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1066.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6One Side Key WayK221---

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1066.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K221

฿ 830.34

SGL COUPLING SOH 1 Piece(s) 8 Day(s) 1066.3525.5321.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6Both sides keywayK221K331.4

Loading...

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Body Material Aluminum Product Category Coupling body Operating Temperature Range(°C) -20::80