(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SOH-53C-11K4X20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,191.45 | SGL COUPLING SOH | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 58 | 20.01~50.00 | Backlash 0 / Vibration Absorption / Small | 2001~4000 | - | 1.5 | 3.2 | 3.1~5.0 | 3400 | Polyacetal | Aluminum | 0.2 | 1.0X10-4 | One Side Key Way | K4 | 4 | 1.8 | - | - | - |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum | Product Category | Coupling body | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part SOH-53C-11K4X20 in the Oldham Coupling - Clamping Type - series.
Part Number |
---|
SOH-16C-3X5 |
SOH-16C-3X5K2 |
SOH-16C-3X6 |
SOH-53C-11K4X20K6 |
SOH-53C-11K4X20K7 |
SOH-53C-11K4X20K8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.05 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 5 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | - | 1.5 | 1 | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 684.52 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | - | 1.5 | 1 | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 624.05 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 6 | 16 | 23.6 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | - | 1.5 | 1 | 0.41~1.0 | 8000 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
฿ 2,282.15 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 58 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | - | 1.5 | 3.2 | 3.1~5.0 | 3400 | Polyacetal | Aluminum | 0.2 | 1.0X10-4 | Both sides keyway | K4 | 4 | 1.8 | K6 | 6 | 2.8 | ||
฿ 2,282.15 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 58 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | - | 1.5 | 3.2 | 3.1~5.0 | 3400 | Polyacetal | Aluminum | 0.2 | 1.0X10-4 | Both sides keyway | K4 | 4 | 1.8 | K7 | 7 | 3 | ||
฿ 2,282.15 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 58 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | - | 1.5 | 3.2 | 3.1~5.0 | 3400 | Polyacetal | Aluminum | 0.2 | 1.0X10-4 | Both sides keyway | K4 | 4 | 1.8 | K8 | 8 | 3.3 |
How can we improve?
How can we improve?