1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pipe Parts, Tee

Pipe Parts, Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 332.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Type: Barrier-free, handrail pipe related goods · Barrier-free, handrail pipe related goods Type: Brackets, accessories
· Material: Zinc diecast

 
Part Number
NY-914
NY-915
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Size
(mm)
Length
(mm)
Inside Dimension
(mm)
O.D.
(mm)

฿ 332.16

INTERIOR MATERIALS 1 Piece(s) 31 Day(s) 19432024

฿ 423.10

INTERIOR MATERIALS 1 Piece(s) 31 Day(s) 25522631

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Material Zinc Diecast