(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.
Part Number |
---|
SBPFL201 |
SBPFL202 |
SBPFL203 |
SBPFL204 |
SBPFL205 |
SBPFL206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Flange Outside Diameter H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 207.92 | FSZ BEARINGUNIT | 1 Piece(s) | 9 Day(s) | 10 | 12 | 81 | ||
฿ 217.52 | FSZ BEARINGUNIT | 1 Piece(s) | 3 Day(s) | 10 | 15 | 81 | ||
฿ 198.88 | FSZ BEARINGUNIT | 1 Piece(s) | 9 Day(s) | 10 | 17 | 81 | ||
฿ 201.89 | FSZ BEARINGUNIT | 1 Piece(s) | 3 Day(s) | 10 | 20 | 90 | ||
฿ 224.81 | FSZ BEARINGUNIT | 1 Piece(s) | Same day | 10 | 25 | 95 | ||
฿ 298.38 | FSZ BEARINGUNIT | 1 Piece(s) | 9 Day(s) | 10 | 30 | 113 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Diamond Flange Shape | Unit Body Material | Steel plate |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Bearing Steel | Surface Treatment | No |
How can we improve?
How can we improve?