1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rotation Pin (Fixed Type)【4 Pieces Per Package】

HINGES

Rotation Pin (Fixed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 68.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· <Common items>
· Body type: Special type
· Usage environment: Standard
· Body material: Resin (brown)
· Additional functions: None
· Mounting method: Other
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D17

 
Part Number
Z-972
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 68.58

HINGES 1 Pack(s)

4 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length(mm) 25 Operating Environment Standard
Body Material Resin (Brown) Width(mm) 8 Additional Function No
Mounting Method Others Qty. 2 pcs. Header dimension(mm) W55×H120×D17