1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compressor, Air Dryer Built-In Type/Mounted Type Package Bebicon (Non-Lubricated Type)

Compressor, Air Dryer Built-In Type/Mounted Type Package Bebicon (Non-Lubricated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227,948.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Contributes to CO2 reduction and a comfortable environment by pursuing energy savings, high functionality, and ease of use.

[Features]
· Energy savings operation that detects waste.
· Newly adopted control method "ECOMODE" further demonstrates power savings effects.
· Energy savings / CO2 reductions.
· Operation method can be switched according to utilization conditions.
· Contributes to energy savings and CO2 reduction through setting appropriate pressure.
*Because this product is a heavy item, it will be delivered on-vehicle by the shipping company. Thank you for your understanding.
Please contact us for any issues that may arise in selection, installation, shortened delivery time, etc. Our selection consultation service will promptly respond to any questions!

Part Number
POD-2.2MNP5
POD-2.2MNP6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDriving Source (Rated Voltage) Frequency
(Hz)

฿ 227,948.33

HITACHI SANKI SYSTEM 1 Piece(s) Quote 200V50

฿ 227,948.33

HITACHI SANKI SYSTEM 1 Piece(s) Quote 200/220V60

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 2.2{3}
Lubrication Method Oil-Free Type Maximum Pressure(MPa) 0.93 Compressor Air Delivery(L/min) 200~Less than 300
Driving Source (Types) Three-Phase Noise Emission Value(dB) 55 Compression Method Reciprocating
Dryers equipped with Drive Control Method PUSC type Air tank volume(L) 35
Discharge Air Amount 50Hz/60Hz(L/min) 240 External Dimension(mm) 745X620X1150 Output (50/60Hz)(kW) 2.2