1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Angled-Kun/Channel-Kun, Handy Bracket (Bright Chromate Plating) (N-080513-150)

NEI PIPE SUPPORT

Angled-Kun/Channel-Kun, Handy Bracket (Bright Chromate Plating) (N-080513-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A triangular press type bracket for horizontal piping.

 
Part Number
N-080513-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension t
(mm)
Dimension A
(mm)

฿ 410.82

NEI PIPE SUPPORT 1 Piece(s) 10 Day(s) 2.5150

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright chromate

Please check the type/dimensions/specifications of the part N-080513-150 in the Angled-Kun/Channel-Kun, Handy Bracket (Bright Chromate Plating) series.

Products with similar specification

Part Number
N-080513-200
N-080513-250
N-080513-300
N-080513-400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension t
(mm)
Dimension A
(mm)

฿ 517.25

1 Piece(s) 5 Day(s) 3.2200

฿ 681.13

1 Piece(s) 10 Day(s) 3.2250

฿ 773.65

1 Piece(s) 10 Day(s) 3.2300

฿ 1,136.47

1 Piece(s) 10 Day(s) 4.5400