(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A support base for piping installation on floors, walls, etc.
· Workability is improved by the attached center mark.
· *The thickness of product made of stainless steel is 4.0 mm.
Material | Steel | Surface Treatment | Bright chromate | Length(mm) | 300 |
---|---|---|---|---|---|
Dimension H(mm) | 100 |
Please check the type/dimensions/specifications of the part NC-300 in the Channel Kun (NC Hot-Dip Galvanizing) series.
How can we improve?
How can we improve?