1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angled-Kun/Channel-Kun, L-Shaped Bracket (Stainless Steel)

Angled-Kun/Channel-Kun, L-Shaped Bracket (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 941.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is an L-shaped bracket for horizontal piping.

 
Part Number
SNB-1
SNB-2
SNB-3
SNB-4
SNB-5
SNB-21
SNB-22
SNB-32
SNB-43
SNB-53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Dimension H
(mm)
Specifications

฿ 941.34

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s) 150150L40 Shape

฿ 1,121.95

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 200150L40 Shape

฿ 1,193.31

NEI PIPE SUPPORT 1 Piece(s) 7 Day(s) 300200L40 Shape

฿ 1,563.39

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 400250L40 Shape

฿ 1,847.60

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 500300L40 Shape

฿ 1,698.24

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 200150L50 Shape

฿ 2,031.43

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 200200L50 Shape

฿ 2,400.90

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 300200L50 Shape

฿ 2,974.76

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 400300L50 Shape

฿ 3,214.83

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 500300L50 Shape

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No