(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is an L-shaped bracket for horizontal piping.
Part Number |
---|
NB-1 |
NB-2 |
NB-3 |
NB-4 |
NB-5 |
NB-6 |
NB-21 |
NB-22 |
NB-32 |
NB-43 |
NB-53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Dimension H (mm) | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 397.75 | NEI PIPE SUPPORT | 1 Piece(s) | 5 Day(s) | 150 | 150 | L40 Shape | ||
฿ 403.57 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 200 | 150 | L40 Shape | ||
฿ 474.92 | NEI PIPE SUPPORT | 1 Piece(s) | 7 Day(s) | 300 | 200 | L40 Shape | ||
฿ 538.42 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 400 | 250 | L40 Shape | ||
฿ 574.09 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 500 | 300 | L40 Shape | ||
฿ 596.38 | NEI PIPE SUPPORT | 1 Piece(s) | 14 Day(s) | 600 | 300 | L40 Shape | ||
฿ 884.31 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 200 | 150 | L50 Shape | ||
฿ 958.68 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 200 | 200 | L50 Shape | ||
฿ 1,088.09 | NEI PIPE SUPPORT | 1 Piece(s) | 5 Day(s) | 300 | 200 | L50 Shape | ||
฿ 1,217.50 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 400 | 300 | L50 Shape | ||
฿ 1,402.54 | NEI PIPE SUPPORT | 1 Piece(s) | 10 Day(s) | 500 | 300 | L50 Shape |
Loading...
Material | Steel | Surface Treatment | Electrolytic Zinc Plating |
---|
How can we improve?
How can we improve?