1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angled-Kun/Channel-Kun, Pipe Support Bracket, Free Angle (Bright Chromate)

NEI PIPE SUPPORT

Angled-Kun/Channel-Kun, Pipe Support Bracket, Free Angle (Bright Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,165.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Universal angle material that does not require drilling or welding
・ The machine base and bracket can be assembled by using bolts and nuts and joint fittings

Part Number
LW-40P-1800-ユニクロ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,165.08

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Electrolytic Zinc Plating Length(mm) 1800
Dimension t(mm) 3.2 Dimension A(mm) 40 Dimension B(mm) 40
Specifications Holes on Both Sides Loose Hole (D x D2)(mm) 40 ×11

Please check the type/dimensions/specifications of the part LW-40P-1800-ユニクロ in the Angled-Kun/Channel-Kun, Pipe Support Bracket, Free Angle (Bright Chromate) series.