1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Saddle (PC) Ivory (PC20)

NEI PIPE SUPPORT

Resin Saddle (PC) Ivory (PC20)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy-to-see display.
· All the problems with the conventional number (number) notation have been solved by displaying all compatible pipe sizes.
· Outstanding workability.
· A center mark (4-way arrow) has been added to enable quick and accurate installation at the marking position.
· Easy to use. It is easy to set on a pipe, providing flexibility and strength.
· Resin saddle makes the construction easy by lifting the thickness of the pipe fitting.
· Saddle clamp with excellent piping support insulation, protection against scratches and corrosion-resistance.

 
Part Number
PC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Compatible Diameter of Pipes
(mm)
Mounting Hole Pitch P
(mm)
Length L
(mm)

฿ 40.00

NEI PIPE SUPPORT 1 Piece(s) Available 9 Day(s) 30~Less than 4031.26080

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Vinyl Chloride Pipe Material PP (Polypropylene)
Surface Treatment No Width(mm) 25

Please check the type/dimensions/specifications of the part PC20 in the Resin Saddle (PC) Ivory series.

Products with similar specification

Part Number
PC15
PC25
PC32
PC40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Compatible Diameter of Pipes
(mm)
Mounting Hole Pitch P
(mm)
Length L
(mm)

฿ 37.18

10 Piece(s) 9 Day(s) 20~Less than 3025.75169

฿ 57.15

1 Piece(s) Available 9 Day(s) 30~Less than 4037.66590

฿ 73.34

1 Piece(s) Available 9 Day(s) 40~Less than 5046.375100

฿ 103.81

1 Piece(s) Available 9 Day(s) 50~Less than 6052.275100