1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Anti-Vibration U-Bolt

NEI PIPE SUPPORT

Insulated Anti-Vibration U-Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 696.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A U-bolt with anti-vibration rubber for SGP piping.
· Supporting fixture for anti-vibration support using anti-vibration rubber (10 mm)

 
Part Number
N-010922-125A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 696.85

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type U Shaped Metal Fittings Main Applicable Pipe O.D.(mm) 100~Less than 200 Material Steel
Applicable Pipe Type Steel pipe / coated steel pipe Surface Treatment Zinc Plating Nominal pipe diameter 125A
Compatible Diameter of Pipes (A)(mm) 139.8

Please check the type/dimensions/specifications of the part N-010922-125A in the Insulated Anti-Vibration U-Bolt series.