1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Band for Fire-Resistant Double-Layer Pipe (Part Number)

U Band for Fire-Resistant Double-Layer Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· 3/8 screws and 1/2 screws can be provided for the 125 A or 150 A.
· The plate thickness of the 125 A or 150 A 3/8 screw-based models corresponds to the inside dimension.

 
Part Number
N-010912-50A
N-010912-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 167.95

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 70~Less than 8050A76

฿ 533.58

NEI PIPE SUPPORT 1 Piece(s) 10 Day(s) 100~Less than 200150A186

Loading...

  1. 1

Basic Information

Type U Shaped Metal Fittings Material Steel Applicable Pipe Type Fire Resistant Dual Pipes
Surface Treatment Zinc Plating