1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standing Pipe Fixture / Mounting Leg, T Leg

NEI PIPE SUPPORT

Standing Pipe Fixture / Mounting Leg, T Leg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Mounting leg for standard standing band that is mounted using screws and nuts, etc.

 
Part Number
N-010431-W25XL50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30.00

NEI PIPE SUPPORT 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material Steel Surface Treatment Zinc Plating
Dimension L(mm) 50 Dimension W(mm) 25

Please check the type/dimensions/specifications of the part N-010431-W25XL50 in the Standing Pipe Fixture / Mounting Leg, T Leg series.