1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standing Pipe Fixture / Mounting Leg, Stainless Steel Insulated Vibration Proof Standing Band with BN (N-010297-15A)

NEI PIPE SUPPORT

Standing Pipe Fixture / Mounting Leg, Stainless Steel Insulated Vibration Proof Standing Band with BN (N-010297-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A vibration-proof standing band with rubber for use with SGP pipes.
· Supports vibration-proof fittings to which 10 mm thick synthetic rubber, compliant with public works standards, is attached.

 
Part Number
N-010297-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 382.40

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3015A21.7

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Applicable Pipe Type Steel pipe / coated steel pipe
Surface Treatment No

Please check the type/dimensions/specifications of the part N-010297-15A in the Standing Pipe Fixture / Mounting Leg, Stainless Steel Insulated Vibration Proof Standing Band with BN series.

Products with similar specification

Part Number
N-010297-100A
N-010297-20A
N-010297-25A
N-010297-32A
N-010297-40A
N-010297-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 496.09

1 Piece(s) 9 Day(s) 100~Less than 200100A114.3

฿ 382.40

1 Piece(s) 9 Day(s) 20~Less than 3020A27.2

฿ 389.05

1 Piece(s) 9 Day(s) 30~Less than 4025A34.0

฿ 396.31

1 Piece(s) 9 Day(s) 40~Less than 5032A42.7

฿ 403.57

1 Piece(s) 9 Day(s) 40~Less than 5040A48.6

฿ 410.82

1 Piece(s) 9 Day(s) 60~Less than 7050A60.5